O-Rings

The O-Ring is the most commonly used seal within all industries. Trelleborg Sealing Solutions offers a wide range of O-Rings that balance cost-effectiveness with performance. Any size of O-Ring is available (metric or inch, standard or custom), including giant O-Rings using our Fleximold™ process.

O-ringsIn addition, a wide choice of materials for both standard and special applications allow the O-Ring to be used to seal practically all liquid and gaseous media. These include best-in-class EPDM, FKM, NBR, HNBR and our proprietary FFKM, Isolast®.

Specialized products are also available such as O-Rings in polyurethane, PTFE based Turcon® material and Wills Rings® metal O-Rings.



Click on the links below to explore our range of O-Rings:

O-Ring - In a wide choice of materials in a broad range of sizes

FEP O-Ring - A FEP encapsulated O-Ring compatible with aggressive media

PTFE O-Ring - For axial static face or flange type applications

Isolast® Perfluoroelastomer O-Ring - Resistant to virtually all media and capable of operating in extreme temperatures

Wills Rings® – The original metal O-Ring




Available On-line Tools

O-Ring Calculator
Our O-Ring Calculation Software allows you to easily specify seal dimensions.
Go to our O-Ring Calculator


Electronic Catalog
To search for available articles, please use our Electronic Catalog .


Looking for a specific material?
To select the optimum material for your application use our online tools:

  • Material search allows you to identify compounds that meet specific property requirements and those that comply to specific approvals or standards.
  • Chemical compatibility check allows you to find the level of resistance of material groups to a broad range of media, both fluids and gases including those used within semiconductor manufacturing.


 For more information, please visit:

www.tss.trelleborg.com

 

Senast uppdaterad 2011-11-24 |  Skriv ut sidan Skriv ut sidan |  Skicka sidan Skicka sidan   Facebook   Twitter
Skicka sidanx


Mottagarens e-post address


Din e-post address


Rubrik


Ditt meddelande





© Trelleborg AB (publ), P.O. Box 153, SE-231 22 Trelleborg, tel: +46 410 670 00