Pipe Seals

Our portfolio of pipe seal solutions includes systems for concrete, plastic and ductile steel pipes. We design and produce integrated and non-integrated seals used in pipes, fittings, manholes and connectors. Trelleborg also offers a number of solutions within the sewer pipe repair and rehabilitation markets.

Pipe Seals
Our seals are developed in close association with pipe manufacturers and specifiers to allow the construction of pipelines to meet or exceed present standards.

We are certified to both EN-ISO 9001:2000 and EN-ISO 14001:2004. We are also extensively involved with standardization committees and collaboration with leading testing institutes and authorities around the world.

Trelleborg Epros' partly patented methods stand for perfect trenchless pipe repairs. They protect leaking pipes from infiltration, exfiltration and impart new and improved structural stability to defective lines.

 

For more information, please visit:

Forsheda Pipe Seals

NPC Pipe Seals

Trelleborg Epros 

Senast uppdaterad 2011-12-02 |  Skriv ut sidan Skriv ut sidan |  Skicka sidan Skicka sidan   Facebook   Twitter
Skicka sidanx


Mottagarens e-post address


Din e-post address


Rubrik


Ditt meddelande





© Trelleborg AB (publ), P.O. Box 153, SE-231 22 Trelleborg, tel: +46 410 670 00