Finn den produkt eller lösning du söker genom att använd sökfunktionen nedan.










Pipe Plugs / Pipe Stoppers

Pipe Plug /Pipe StopperTrelleborg pipe stoppers/plugs are used in connection with the maintenance or new production of pipe systems. They are used to seal off sections of pipes in a fast, safe and simple manner, to enable efficient maintenance or other work on a pipe system.


The pipe stoppers/plugs are made of an inflatable rubber cylinder strengthened with fabrics. The stoppers/plugs are offered in various sizes and qualities, so that they meet the different pipe diameters, media and other required properties.

Trelleborg Bakker offers a comprehensive program of pipe stoppers/plugs and supplementary products.



For more information, please visit:

www.trelleborg.com/pipeplugs


Contacts

Fabrik Fabrik    Försäljningskontor Försäljningskontor

Netherlands, the

 Manufacturing Plants & Logistic Centers Sales Office
Trelleborg Bakker BV
Postbus 4007
Verlengde Kerkweg 15
NL-2980 GA Ridderkerk
The Netherlands
tel: +31 180 49 55 55
fax: +31 180 43 07 20
www.trelleborg.com/bakker


Senast uppdaterad 2007-10-11 |  Skriv ut sidan Skriv ut sidan |  Skicka sidan Skicka sidan
Skicka sidanx


Mottagarens e-post address


Din e-post address


Rubrik


Ditt meddelande




uiqt|wBjissmzH|zmttmjwzo5kwujissmzH|zmttmjwzo5kwu