Vulcan X-Coat

X-Coat 115 / 135

Construção

Vulcan X-Coat 115 / 135:
rubber-surface new coating plate,
no fabrics

Vantagens para Pré-impressão

  • Knock-out areas without strings
  • Fast and accurate cad cutting
  • Easy to strip with clear and visible cut lines
  • Easy to be handled and re-used
  • Vantagens na Impressão

  • No fabrics pattern
  • Reduced back trapping
  • Softer surface and reduced hardness
  • Consistent coating transfer over long runs
  • Especificações 115

    COMPATIBILITY PRINTING
    SURFACE COLOUR
    SURFACE  SURFACE ROUGHNESS
    (Ra micron)

    NOMINAL THICKNESS CARRIER CARRIER THICKNESS CUTTING DEPTH
    Aqueous and UV coatings Red

    Rubber

    0,6

    1,15 mm (0,045”) +/- 0,05 mm (0,0002”)

    Polyester

    0,35 mm (0,014”)

    0,80 mm (0,031”)

     ADDITIONAL INFORMATION
    CUTTING ADVISE  
     CAD cutting into the mylar might reduce mechanical properties of the coating plate

    Especificações 135

    COMPATIBILITY PRINTING
    SURFACE COLOUR
    SURFACE  SURFACE ROUGHNESS
    (Ra micron)

    NOMINAL THICKNESS CARRIER CARRIER THICKNESS CUTTING DEPTH
    Aqueous and UV coatings Red

    Rubber

    0,6

    1,35 mm (0,053”) +/- 0,05 mm (0,0002”)

    Polyester

    0,35 mm (0,014”)

    1,00 mm (0,039”)

     ADDITIONAL INFORMATION
    CUTTING ADVISE  CAD cutting into the mylar might reduce mechanical properties of the coating plate

    Mantenha contato

    Dúvidas sobre nossos produtos e serviços ou como obtê-los?

    ligue

    Atendimento ao Cliente

        

    AMÉRICA DO NORTE
     

    fone: (800) 344-0714

    ____________________________________________

    AMÉRICA LATINA

    fone: +54 9 11 3045 8814

    ____________________________________________

    BRASIL 

    fone: +5511-4772-8818

    ____________________________________________

    EUROPA, ÁFRICA, OCEANIA E ÁSIA 

    fone: +39 0371 406321

    ____________________________________________

    ENVIE UM EMAIL PARA:

    printingsm@trelleborg.com

    Verniz de Impressão

    Visite PrintingInsights youtube para o novo vídeo