Metal Back Blankets
The full range of Vulcan metal back blankets for coldset and heatset presses are listed here below.
The product at a glance - Coldset
STYLE NAME |
INK COMPATIBILITY | PRINTING SURFACE COLOR | THICkNESS (mm) | AVERAGE LOAD VALUE N/cm2 @ 0,23 mm Indentation |
SURFACE ROUGH NESS (Ra micron) |
FEED FEATURES |
---|---|---|---|---|---|---|
METAL TIMES |
HYBRID |
BLUE |
ACCORDING TO MANUFACTURER DRAWING |
250 |
1,20 |
NEUTRAL / SLIGHTY POSITIVE |
METAL NEWS |
HYBRID |
DARK GREEN |
ACCORDING TO MANUFACTURER DRAWING |
250 |
0,9/1,20 |
POSITIVE |
METAL NEWS 50 | HYBRID | DARK GREEN | ACCORDING TO MANUFACTURER DRAWING | 250 |
0,9/1,20 | POSITIVE |
METAL NEWS PROGRESS | HYBRID | BLUE | ACCORDING TO MANUFACTURER DRAWING | 250 |
1,20 | NEUTRAL |
METAL NEWS D-TECH | HYBRID | BLUE | ACCORDING TO MANUFACTURER DRAWING | 250 |
1,20 | NEUTRAL |
CUSTOMIZED SOLUTIONS | Trelleborg’s Metal Back Blankets are customized for all kind of coldset presses in terms of: thickness, dimensions, surface roughness, underpacking, groove on printing face. |
|||||
UV | The UV-compatible version is available on all styles with positive/neutral paper feeding according to the press machine model. |
The product at a glance Heatset
STYLE NAME |
INK COMPATIBILITY | PRINTING SURFACE COLOR) | THICHNESS (mm) | AVERAGE LOAD VALUE N/cm2 @ 0,23 mm Indentation |
SURFACE ROUGH NESS (Ra micron) |
FEED FEATURES |
---|---|---|---|---|---|---|
VULCAN METAL |
HYBRID |
DARK GREEN |
ACCORDING TO MANUFACTURER DRAWING |
250 |
0,80 |
POSITIVE |
VULCAN METAL MYTHO | HYBRID | RED | ACCORDING TO MANUFACTURER DRAWING | 250 |
0,80 | SLIGHTLY POSITIVE |
How to select
Recommendation by press machine model
COLDSET |
||||
---|---|---|---|---|
PRESS MACHINE MODEL | VULCAN METAL NEWS |
VULCAN METAL NEWS 50 |
VULCAN METAL NEWS PROGRESS |
VULCAN METAL NEWS TIME |
COMMANDER | YES | YES |
YES |
|
COMMANDER CT | YES | YES |
YES |
|
CORTINA | YES |
YES |
||
PRISMA | YES | YES |
YES |
|
CONTINENT | YES | |
YES |
|
COLORMAN | YES | |
|
YES |
GEOMAN | YES | |
YES |
|
REGIOMAN | YES | |
YES |
|
CROMOMAN | YES | YES |
YES |
|
GOSS UNILINER S | YES | YES |
||
GOSS UNIVERSAL XL |
YES | YES |
||
WIFAG | YES | |
YES |
|
MANUGRAPH | YES | |
YES |
|
MITSUBISHI | YES | YES |
YES |
|
GOSS UNIVERSAL XL |
YES |
YES |
HEATSET |
||
---|---|---|
PRESS MACHINE MODEL | VULCAN METAL |
VULCAN METAL MYTHO |
KBA COMPACTA | YES | YES |