Brawler HD Skid Steer Smooth | Trelleborg Wheels Italia

Pneumatici solidi Trelleborg | Brawler HD Skid Steer

Brawler Skid Steer tires are designed to eliminate downtime and provide superior performance in severe duty applications.

Trelleborg-Brawler-HD-SkidSteer-Smooth-200x281

They feature an enhanced rubber compound designed for greater resistance to cutting and chunking. 

• Durable cut resistant rubber compound eliminates downtime caused by tire damage

• No specialized equipment required to install

• Passed the rigorous testing of OEMs such as Bobcat, Case, Caterpillar, Gehl and New Holland

Downloads

Brawler HD Skid Steer

Premium Construction Solid  

Download (pdf)

Dati Tecnici

metric
Misura Pneumatico
equivalente
Diam.
est.
Larghezza Spessore
della
gomma
Profondità
del
battistrada
Peso Capacità
di carico
a 10 km/h
31x5x7 7.50-16 785 178 131 74 89 2460
33x6x8 8.00-16 840 203 156 61 119 2875
23x4x8 23x8.50x12 585 203 94 43 56 2345
28x5x8 6.50-16 710 203 122 122 79 2610
31x5x9 10-16.5 785 229 131 74 120 3290
33x6x10 12-16.5 840 254 156 61 145 3705
36x7x11 14-17.5 915 279 169 117 191 4245
40x9x13  15-19.5 1015 330 220 168 291 5100

Video di Prodotto

Contattaci

Per rafforzare tuo business

 
*
*
*
*
*
*
*