Twin Forestry T480

Twin Forestry T480

The new Twin Forestry series is the ultimate tribute to the business and the people who make it. Expect even better traction, stability and accessibility thanks to exclusive new tread designs, improved resistance properties and better-than-ever track compatibility.

Trelleborg-T480-200X281
When the going gets tough, T480 gets to work.
The T480’s transverse grooves and wide flat tire profile give it unmatched track grip and compatibility. Even without tracks, you’ll experience unmatched pulling power in every condition. And thanks to a tread with inter-lug terraces, have a self-cleaning tire that can always work harder and push further.

Letöltések

Trelleborg Forestry

Serious Tires for Serious Foresters  

Letöltések: (pdf)

Twin Forestry

The pure quality solution  
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
Gumi leírása Szélesség Teljes átmérő Gördülő kerület Statikus terhelési sugár Sebesség/gördülősugár index Tárcsa Megengedett tárcsák Nyomás a lánctalpakhoz Névleges nyomás Menet típusa Típus Cső Acélbetétes Nyomás táblázat

600/55-26.5 
165A8 (165A2)

600

1340

4050

626

625

AG20.00

6.0

5,0

LS-2

Tubetype

600/55-26.5

Steelbelt

+

710/40-24.5 
163A8 (163A2)

710

1220

3700

570

575

AG24.00

6.0

5,0

LS-2

Tubetype

710/40-24.5

Steelbelt

+

710/45-26.5 
168A8 (175A2LT)

710

1340

4020

625

625

AG24.00

6.0

5,0

LS-2

Tubetype

710/45-26.5/ 750/50-26,5

Steelbelt

+

710/45-26.5 
173A8 (173A2)

710

1340

4020

625

625

AG24.00

6.0

6,0

LS-2

Tubetype

710/45-26.5 / 750/50-26.5

Steelbelt

+

750/55-26.5 
182A8 (182A2)

750

1485

4485

690

700

AG24.00

6.0

6,0

LS-2

Tubetype

710/45-26.5 / 750/50-26.5

Steelbelt

+

780/50-28.5 
182A8 (182A2)

780

1525

4660

705

725

AG26.00

6.0

6,0

LS-2

Tubetype

Steelbelt

+

800/40-26.5 
170A8 (170A2)

800

1340

4020

625

625

AG28.00

6,0

5,0

LS-2

Tubeless

800/40-26.5

Steelbelt