Brawler HD Skid Steer Solidflex Traction

Brawler HD Solidflex Skid Steer

Brawler Skid Steer tires are designed to eliminate downtime and provide superior performance in severe duty applications.

Trelleborg-Brawler-HD-SkidSteer-Solidflex-Traction-200x281

They feature an enhanced rubber compound designed for greater resistance to cutting and chunking. 

• Durable cut resistant rubber compound eliminates downtime caused by tire damage

• No specialized equipment required to install

• Passed the rigorous testing of OEMs such as Bobcat, Case, Caterpillar, Gehl and New Holland"

Letöltések

Brawler HD Skid Steer

Premium Construction Solid  

Letöltések: (pdf)

Technikai információk

metric sizes
Size Pneumatic Equivalent Size Tire O.D.
[mm]
Width
[mm]
Rubber Thickness
[mm]
Tread Depth
[mm]
Weight
[kg]
Load Capacity
10 km/h [kg]
31x6x10 10-16.5 785 254 157 48 104 3000
33x6x11 12-16.5 840 279 155 61 127 3600
36x7x11 14-17.5 915 279 168 71 155 3885

Kapcsolat

*
*
*
*
*
*
*