Trelleborg Construction series tires tracks and wheels
Letöltések: (pdf)Size | Pneumatic Equivalent Size | Tire O.D. [mm] |
Width [mm] |
Rubber Thickness [mm] |
Tread Depth [mm] |
Weight [kg] |
Load Capacity 10 km/h [kg] |
Load Capacity 16 km/h [kg] |
Load Capacity 25km/h [kg] |
55x10x18 | 17.5-25 | 1395 | 457 | 254 | 127 | 681 | 13345 | 11615 | 10680 |
59x12x20.5 | 20.5-25 | 1500 | 521 | 292 | 165 | 987 | 15780 | 13730 | 12625 |
62x13x21 | 20.5-25 | 1575 | 533 | 330 | 190 | 1089 | 14950 | 13010 | 11960 |
66x16x24 | 23.5-25 | 1675 | 610 | 406 | 254 | 1469 | 19555 | 17015 | 15645 |
69x17x28 | 26.5-25 | 1755 | 711 | 432 | 279 | 1866 | 23695 | 20615 | 18960 |
73x18x31 | 29.5-25 | 1855 | 787 | 450 | 305 | 2277 | 27150 | 23625 | 21720 |
80x18x35 | 35/65-33 | 2030 | 889 | 457 | 305 | 3284 | 35400 | 30800 | 28320 |