Cable Compounds

The range of materials is designed for use in medium voltage applications, between 6 and 36 kV. We supply both conductor shield and insulation shield for XLPE-insulation as well as EPR-insulation. Grades for cross linking with silane are also available.
The production takes place in modern and well adapted facilities. We are recognized as a supplier of high quality materials with a high degree of flexibility and delivery accuracy.
Trelleborg Forsheda Building ABP.O. Box 33
SE-33015 Bor
Sweden
tel:+46 370 481 00
fax:+46 370 485 72