A wide range of hoses & hose assemblies
Featured information
Fluid Handling Solutions for Wine & Alcohols applications

Watch our Solutions for Wine and alcohols
Check out our dedicated video
Low and medium pressure industrial hoses, oil and marine hoses based on advanced polymer technology.
TRELLJET 681 Antimicrobial Protection
High pressure cleaning
200 bar / 120°C
BERGALAV
Occasional steam up to 160°C
10 bar / 100°C
KLENET
Resistant to oils & fats
10 bar / 95°C
BIOVAST
Steam up to 165°C
10 bar / 100°C
6 bar / Steam 165°C
CITERDIAL
Milk collection
6 bar / 80°C
TRELLVIN
Suction and discharge of wine
10 bar / 100°C
ALIKLER G2
Suction and discharge of liquid foodstuffs
10 bar / 100°C
VINITRELL
Specially designed for wine transfers in wine processing industries
10 bar / 80°C
CITERDIAL
For milk collection and transport
6 bar / 80°C
TRELLVIN
Suction and discharge of wine
10 bar / 100°C
ALIKLER G2
Suction and discharge of liquid foodstuffs
10 bar / 100°C
If you want to watch this content, you must accept marketing cookies.
Cookie settings