Excellent shock impact and cut resistance against large grain size products: blocks, masses, etc.
Protection against corrosion
Noise and vibration propagation reduction
Possibility to be produced with bonding layer for cold vulcanizing or with steel backing for mechanical fixing
Overview
Applications
Hoppers, chutes, vibrating lines, truck boxes, etc., linings to protect equipment, especially at loading and unloading points, against very abrasive products, due to their very nature (very abrasive rocks, wood, chemical products, etc.), density and hardness (medium to high), shapes (salient, sharp-edged), large grain size, with dry or wet conditions and maximum temperature +70°C.
Areas of activity: sand and gravel quarries, steel industry, foundries, metal industry, aggregate and cement industries, concrete plants, sawmills.
Areas of activity: sand and gravel quarries, steel industry, foundries, metal industry, aggregate and cement industries, concrete plants, sawmills.
Benefits
Performance
Economy: reduce downtime and maintenance costs
Long service life: lower hourly costs
Reliability
Safety
Economy: reduce downtime and maintenance costs
Long service life: lower hourly costs
Reliability
Safety
Mechanical, Physical and Chemical Properties
Dimensions
Downloads