Transparent food grade silicone, meeting regulation (EC) 1935/2004 (European legislation) and FDA classification (American legislation).
Volume resistivity > 10^12 Ω.m.
Surface resistivity > 10^13 Ω.
Regulations
Meeting European regulations (EC) nº 1935/2004 and 2023/2006.
The material is in compliance with FDA 21 CFR Part. 177. Indirect Food Additives: Polymers. Sec 177.2600 Rubber articles intended for repeated use for contact with aqueous food.
IANESCO certificate (Institut français de Poitiers).
Quality certificate available under request
The material is in compliance with FDA 21 CFR Part. 177. Indirect Food Additives: Polymers. Sec 177.2600 Rubber articles intended for repeated use for contact with aqueous food.
IANESCO certificate (Institut français de Poitiers).
Quality certificate available under request
Overview
Applications
Gaskets or washers cutting and manufacturing of pieces for general industrial applications in contact with:
- foodstuffs
- water
- detergents
- diluted acids
- strong non oxidant acids
- foodstuffs
- water
- detergents
- diluted acids
- strong non oxidant acids
Advantages
Talcum-free, clean surface free of dust
Time saver for cleaning and adhesive process
Very good resistance to ozone, UV light, weathering and ageing
Excellent temperature resistance (-60/+230ºC)
Good ratio quality/price
Time saver for cleaning and adhesive process
Very good resistance to ozone, UV light, weathering and ageing
Excellent temperature resistance (-60/+230ºC)
Good ratio quality/price
Mechanical, Physical and Chemical Properties
Dimensions
Downloads
Product Sheet
Product Sheet (PDF)
Rubber Sheeting for Food Industry
Brochure