Applications

Advantages

Design

Overview
Inner tube
NBR/SBR, smooth, black,
Reinforcement
1 or 2 steel braids,
Cover
SBR/NBR, smooth, blue,
Temperature range
- 40 to +150
Additional information
Delivered in plastic bag.
Black cover can be delivered on request.
Couplings Fittings
M22F & D10 (steel).
D11 (stainless steel).
For other types of couplings, please contact us.
Technical Specifications
ID (mm) Wall thickness (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number Stock or min. order (m)
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
Pressure Table
Notes
Downloads

Product Sheet

Handling guideline

Storage Guideline

Cleaning guideline

How can we help?

How can we help? Fill out the form and one of our skilled staff representatives will contact you as soon as possible.

Page 1 of 3