Applications
Discharge of petroleum products for dock or barge service.
For refined products with aromatic up to 50%.
Advantages
Can be flat coiled on a diameter 800mm steel band.
Bendable and collapsible hose design.
Axial reinforcement.
Overview
Electrical properties
built-in conductive wire, R<0.5Ω/m (electrical discontinuity available on request).
Standard/Approval
EN 1765:2016 type L15.
French directive TMD (carriage of dangerous goods in France).
French directive TMD (carriage of dangerous goods in France).
Additional information
Bending radius test under 3.5bar working pressure.
Hose with built-in flanges: see the data sheet MAGDALA.
Specific liner available on request:
- Adapted NBR liner for recurrent aircraft fuel transfer.
- HNBR liner for hot oil up to 125°C in continuous service or 135°C in temporary service.
Two additional white radial bands at both ends to differentiate from standard design.
Hose with built-in flanges: see the data sheet MAGDALA.
Specific liner available on request:
- Adapted NBR liner for recurrent aircraft fuel transfer.
- HNBR liner for hot oil up to 125°C in continuous service or 135°C in temporary service.
Two additional white radial bands at both ends to differentiate from standard design.
Technical Specifications
ID (mm) | Wall thickness (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number | Stock or min. order (m) |
¤ Upon availability. * Tolerance on length: ± 1 % (ISO 1307 Standard)
Downloads
Product Sheet
Product Sheet (PDF)
TMD approval - French version only
Certificate
Handling guideline
Storage Guideline
Oil & Petroleum Supply Chain Brochure
Oil and Petroleum Supply Chain Brochure (PDF)