Brawler HD Skid Steer Smooth | Trelleborg Wheels España

Brawler HD Skid Steer Smooth

Brawler Skid Steer han sido diseñados para eliminar el tiempo de inactividad y ofrecer un rendimiento superior en las aplicaciones de gran potencia.

Trelleborg-Brawler-HD-SkidSteer-Smooth-200x281

They feature an enhanced rubber compound designed for greater resistance to cutting and chunking. 

• Durable cut resistant rubber compound eliminates downtime caused by tire damage
• No specialized equipment required to install
• Passed the rigorous testing of OEMs such as Bobcat, Case, Caterpillar, Gehl and New Holland

Descargas

Brawler HD Skid Steer

Premium Construction Solid  

Descargar (pdf)

Datos Técnicos

metric
Size Pneumatic Equivalent Size Tire O.D.
[mm]
Width
[mm]
Rubber Thickness
[mm]
Tread Depth
[mm]
Weight
[kg]
Load Capacity
10 km/h [kg]
31x5x7 7.50-16 785 178 131 74 89 2460
33x6x8 8.00-16 840 203 156 61 119 2875
23x4x8 23x8.50x12 585 203 94 43 56 2345
28x5x8 6.50-16 710 203 122 122 79 2610
31x5x9 10-16.5 785 229 131 74 120 3290
33x6x10 12-16.5 840 254 156 61 145 3705
36x7x11 14-17.5 915 279 169 117 191 4245
40x9x13  15-19.5 1015 330 220 168 291 5100

Vídeo de producto

Contacta con Nosotros

*
*
*
*
*
*
*