Vulcan Strippable

Strippable

Main Applications

Coating & Varnishing

Construction

Vulcan Strippable is available in 3/4-ply,
067”/077” - 1,71/1,96 mm thickness

Key performance

  • Smooth, Cast Finish Prevents Streaking: The cast finish transfers coatings uniformly and allows excellent sheet release, even with matte coatings.
  • Ideal for Spot or Flood Coatings: Uniquely engineered to deliver excellent results with inline units using varnish or aqueous coatings.
  • Generous Relief with Consistent Edge: the top layer can be easily stripped away by hand or CAD equipment to a .040” relief (4 Ply) with no risk of stencil lift or seperation.

  • Resumen del producto

    COATING COMPATIBILITY PRINTING
    SURFACE COLOUR
    THICKNESS (mm)  THICKNESS 
     (inch)
    ADHESIVE BACKED CARRIER CARRIER THICKNESS (inches) CUTTING DEPTH (inches)
    Aqueous/UV Blue

    1,71 / 1,96

     .067/.077

    No

    Fabric

    N/A

    .035/.039

     ADDITIONAL INFORMATION
    APPLICATION  2 layer foam

    Manténgase en contacto

    ¿Tiene alguna pregunta acerca de nuestros productos, servicios o acerca de cómo conseguirlos?

    Llámenos

    Servicio al cliente

        

    NORTEAMÉRICA

    teléfono: (800) 344-0714

    ____________________________________________

    LATINOAMÉRICA

    teléfono: +54 9 11 3045 8814

    ____________________________________________

    BRASIL 

    teléfono: +5511-4772-8818

    ____________________________________________

    EUROPA, ÁFRICA, OCEANÍA Y ASIA 

    teléfono: +39 0371 406321

    ____________________________________________


    ENVÍENOS UN CORREO ELECTRÓNICO A:

    printingsm@trelleborg.com