Printec 2115/2135

2115 / 2135

Construction

Printec 2115 / 2135: polymer-surface
new coating plate,
no fabrics

Pre-press advantages

  • 83° Shore A
  • Fast and accurate cad cutting
  • Easy to strip with clear and visible cut lines
  • Easy to be handled and re-used
  • Press room advantages

  • No fabrics pattern
  • No back-trapping
  • Interchangeable with most polymer surfaced products without adjustment of packing or stripes
  • Exceptional sharp lines on knock-out
  • Very good lay-down of the varnish
  • The product at a glance 2115

    COMPATIBILITY PRINTING
    SURFACE COLOUR
    SURFACE  SURFACE ROUGHNESS
    (Ra micron)

    NOMINAL THICKNESS CARRIER CARRIER THICKNESS CUTTING DEPTH
    Aqueous and UV coatings Blue

    Polymer

    1,0

    1,15 mm (0,045”) +/- 0,05 mm (0,0002”)

    Polyester

    0,35 mm (0,014”)

    0,80 mm (0,031”)

     ADDITIONAL INFORMATION
    CUTTING ADVISE  
     CAD cutting into the mylar might reduce mechanical properties of the coating plate

    The product at a glance 2135

    COMPATIBILITY PRINTING
    SURFACE COLOUR
    SURFACE  SURFACE ROUGHNESS
    (Ra micron)

    NOMINAL THICKNESS CARRIER CARRIER THICKNESS CUTTING DEPTH
    Aqueous and UV coatings Blue

    Polymer

    1,0

    1,35 mm (0,053”) +/- 0,05 mm (0,0002”)

    Polyester

    0,35 mm (0,014”)

    1,00 mm (0,039”)

     ADDITIONAL INFORMATION
    CUTTING ADVISE  
     CAD cutting into the mylar might reduce mechanical properties of the coating plate

    Manténgase en contacto

    ¿Tiene alguna pregunta acerca de nuestros productos, servicios o acerca de cómo conseguirlos?

    Llámenos

    Servicio al cliente

        

    NORTEAMÉRICA

    teléfono: (800) 344-0714

    ____________________________________________

    LATINOAMÉRICA

    teléfono: +54 9 11 3045 8814

    ____________________________________________

    BRASIL 

    teléfono: +5511-4772-8818

    ____________________________________________

    EUROPA, ÁFRICA, OCEANÍA Y ASIA 

    teléfono: +39 0371 406321

    ____________________________________________


    ENVÍENOS UN CORREO ELECTRÓNICO A:

    printingsm@trelleborg.com

    New Coating Plates

    Visit PrintingInsights on youtube for latest video on coating