Vulcan Folio UV

Folio UV

Suitable to be used in Commercial Sheefed applications with UV inks, Vulcan Folio UVshows the same performance of the sister style Vulcan Folio.

Main Applications

Commercial Sheetfed

Construction 

Vulcan Folio UV is available in 3-ply,
1.95 mm thickness

Key performance

  • Specifically designed for UV inks
  • Excellent half tone reproduction
  • Reduced gauge loss
  • Implements all benefi ts of the Dynatech System:
  •    Better vibration absorption
  •    Less gears streaking marks
  •    Higher paper smash resistance
  •    Blanket consistency
  •    Excellent reboundability
  • Resumen del producto

    INK COMPATIBILITY PRINTING
    SURFACE COLOUR
    THICKNESS (mm)  AVERAGE LOAD VALUE
    N/cm2 @ 0,23 mm Indentation
    SURFACE ROUGHNESS
    (Ra micron)
    ELONGATION (%) TENSILE STRENGHTS (N/mm) WATER & SOLVENT PROTECTION  NEW TECHNOLOGY
    UV Purple

    1,95

    250

    0,8

    <0,9

    >60

    No

     Dynatech
     ADDITIONAL INFORMATION
    TOP FACE COMPOUND
     Dedicated for UV inks

    Manténgase en contacto

    ¿Tiene alguna pregunta acerca de nuestros productos, servicios o acerca de cómo conseguirlos?

    Llámenos

    Servicio al cliente

        

    NORTEAMÉRICA

    teléfono: (800) 344-0714

    ____________________________________________

    LATINOAMÉRICA

    teléfono: +54 9 11 3045 8814

    ____________________________________________

    BRASIL 

    teléfono: +5511-4772-8818

    ____________________________________________

    EUROPA, ÁFRICA, OCEANÍA Y ASIA 

    teléfono: +39 0371 406321

    ____________________________________________


    ENVÍENOS UN CORREO ELECTRÓNICO A:

    printingsm@trelleborg.com