Vulcan Combo Plus

Combo Plus

Vulcan Combo Plus is suitable for printing with both UV and conventional inks. It might be used also for presses used to print paper and cardboard packaging.

Main Applications

Commercial Sheetfed

Packaging - paper  and cardboard

Construction

Vulcan Combo Plus is available in 3 ply,                    
1,95 mm thickness

Key performance

  • Improved reboundability and striking absorption
  • Increased fl exibility, easy handling and machine set up
  • Improvement of half tone reproduction and overall print quality
  • Enhanced smash resistance
  • Increased blanket lifetime
  • Resumen del producto

    INK COMPATIBILITY PRINTING
    SURFACE COLOUR
    THICKNESS (mm)  AVERAGE LOAD VALUE
    N/cm2 @ 0,23 mm Indentation
    SURFACE ROUGHNESS
    (Ra micron)
    ELONGATION (%) TENSILE STRENGHTS (N/mm) WATER & SOLVENT PROTECTION
    Hybrid Light blue

    1,95

    250

    0,6

    <0,9

    >60

    No

     ADDITIONAL INFORMATION
    INK TRANSFER  
     Suitable for printing using both UV and conventional inks

    Manténgase en contacto

    ¿Tiene alguna pregunta acerca de nuestros productos, servicios o acerca de cómo conseguirlos?

    Llámenos

    Servicio al cliente

        

    NORTEAMÉRICA

    teléfono: (800) 344-0714

    ____________________________________________

    LATINOAMÉRICA

    teléfono: +54 9 11 3045 8814

    ____________________________________________

    BRASIL 

    teléfono: +5511-4772-8818

    ____________________________________________

    EUROPA, ÁFRICA, OCEANÍA Y ASIA 

    teléfono: +39 0371 406321

    ____________________________________________


    ENVÍENOS UN CORREO ELECTRÓNICO A:

    printingsm@trelleborg.com