Rollin Freesia

Freesia

Main Applications

Commercial Sheetfed

Packaging (paper and cardboard)

Metal Decorating

Construction

Rollin Freesia is available in 3/4 ply,
0,077” thickness

Key performance

  • Chemical resistant surface for usage with Hybrid and UV inks
  • Extremely mechanically resistant surface to prevent edge cutting
  • Designed to run on numerous stocks including paper, board, plastics and metal
  • Unique surface formulation for easy wash ups
  • Resumen del producto

    INK COMPATIBILITY PRINTING
    SURFACE COLOUR
    THICKNESS (mm)  THICKNESS 
     (inch)
    AVERAGE LOAD VALUE
    N/cm2 @ 0,23 mm Indentation
    SURFACE ROUGHNESS
    (Ra micron)
    WATER & SOLVENT PROTECTION
    Conventional Dark Blue

    1,71 / 1,96

     .067/.077

    250

    0,8

    No

     ADDITIONAL INFORMATION
    TOP FACE  High wear resistant surface compound

    Manténgase en contacto

    ¿Tiene alguna pregunta acerca de nuestros productos, servicios o acerca de cómo conseguirlos?

    Llámenos

    Servicio al cliente

        

    NORTEAMÉRICA

    teléfono: (800) 344-0714

    ____________________________________________

    LATINOAMÉRICA

    teléfono: +54 9 11 3045 8814

    ____________________________________________

    BRASIL 

    teléfono: +5511-4772-8818

    ____________________________________________

    EUROPA, ÁFRICA, OCEANÍA Y ASIA 

    teléfono: +39 0371 406321

    ____________________________________________


    ENVÍENOS UN CORREO ELECTRÓNICO A:

    printingsm@trelleborg.com