Rollin Verotex

Rollin Verotex - Dyeing and Finishing solutions

Verotex is a state of the art rubber covering specially developped for dyeing, finishing padders including Küsters S Rolls and intermediary squeezing rollers.


  • Outstanding life time
  • Consistant performance all along its life-time
  • Homogeneous production quality
  • Applications

  • Desizing
  • Bleaching
  • Mercerizing
  • Washing
  • Dyeing padders
  • Finishing padders
  • Second position on wet on wet squeezing installations
  • Key performance

  • Dyeing homogeneity on the entire width of the fabrics
  • Chemical resistance to the main textile auxiliary products
  • Silicate incrustation singularly delayed
  • Easy to clean between 2 treatments
  • Abrasion and aging resistance
  • Resumen del producto

     45 to 90 Sh A  up to 50 kg/lcm

     200 m/min

     90°c  Acidic medium Excellent 
     Very Good


     Alkaline medium
     Acidic medium
     Auxiliaries products

    Manténgase en contacto

    ¿Tiene alguna pregunta acerca de nuestros productos, servicios o acerca de cómo conseguirlos?

    call us

    Customers' Service


    Teléfono : +33(0)389 384 213


    Envíenos un correo electrónico: