Rollin Textractor

Textractor - Squeezing solutions    

Textractor is our range of roller coverings developped specifically for high efficiency squeezing.  

Benefits

  • Energy savings thanks to the highest squeezing rate
  • Outstanding life time
  • No ply incrusted on tubular knitted fabrics
  • Applications

  • Final squeezing on pretreatment lines
  • Final squeezing on washing lines
  • First position on wet on wet finishing
  • For woven, knitted open or tubular fabrics
  • Key performance

  • Outstanding squeezing rate
  • Homogeneous and consistant squeezing
  • Outstanding chemical resistance to the main textile auxiliary  products
  • High wear and aging resistance
  • Resumen del producto

       HARDNESS
     MAXIMUM
     LINEAR  LOAD
     MAXIMUM
     WORKING SPEED
     TEMPERATURE
     RESISTANCE 
     CHEMICAL RESISTANCE  ABRASION
     RESISTANCE
     COLOUR
     Textractor N   90 to 97 ShA

     up to 60 kg/lcm

     200 m/min

     90°c  Acidic medium
     Alkaline medium
     Acidic medium
     Auxiliaries products
    Good
    Excellent
    Excellent 
     Excellent 
     Very Good

     Blue/green

     Textractor  90 to 97 ShA  up to 60 kg/lcm  200 m/mn  90°c
     Acidic medium
     Alkaline medium
     Acidic medium
     Auxiliaries products
     Excellent
     No recommended
     Excellent
     No recommended
     Exceptional  Blue

    Manténgase en contacto

    ¿Tiene alguna pregunta acerca de nuestros productos, servicios o acerca de cómo conseguirlos?

    call us

    Customers' Service

    WORLD-WIDE

    Teléfono : +33(0)389 384 213

    ____________________________________________

    Envíenos un correo electrónico:

    rollin@trelleborg.com

    ____________________________________________