Rollin Steamtex

Steamtex - Finisching Solutions

Steamtex is a range of compound specially designed for squeezing in closed atmosphere application.


  • Outstanding life time
  • No contamination of the substrates
  • Homogeneous production quality
  • Consistant performance all along its life-time
  • Applications

  • Pretreatment lines:
  • Desizing
  • Bleaching
  • Mercerizing 
  • Washing lines
  • Stentor
  • Key performance

  • Outstanding resistance to the main textile auxiliary products used in closed atmosphere at high temperature up to 110°C
  • No risk of stains on fabrics thanks to its light color
  • Good abrasion resistance
  • Good resistance to temperature aging
  • Resumen del producto

     70 to 80 Sh A

     up to 40 kg/lcm

     200 m/min

     110-120°c  Acidic medium Excellent 


     Alkaline medium
     Acidic medium
     Auxiliaries products

    Manténgase en contacto

    ¿Tiene alguna pregunta acerca de nuestros productos, servicios o acerca de cómo conseguirlos?

    call us

    Customers' Service


    Teléfono : +33(0)389 384 213


    Envíenos un correo electrónico: