Rollin Pressplast Gold

Pressplast Gold

Marrying rollers for Tissue converting

rollin

Benefits

  • Perfect assembly of the plies, even if they are numerous
  • Preserving product thickness
  • No back side effect (re-embossing of the  inner ply)
  • Preserving product softness
  • Perfect bonding between each ply
  • Key performance

  • Narrow NIP thanks to increased specific pressure
  • Extended mechanical stress resistance
  • Abrasion resistance
  • Increased release properties
  • Resumen del producto

     HARDNESS
     MAXIMUM LINEAR LOAD  MAXIMUM WORKING SPEED  COLOUR
     100 Sh A

     up to 100 kg/lcm

     600 m/min

     Green

    Manténgase en contacto

    ¿Tiene alguna pregunta acerca de nuestros productos, servicios o acerca de cómo conseguirlos?

    call us

    Customers' Service

    WORLD-WIDE

    Teléfono : +33(0)389 384 213

    ____________________________________________

    Envíenos un correo electrónico:

    rollin@trelleborg.com

    ____________________________________________