Rollin SizeMaster

SizeMaster

Glue applicators for Tissue converting lines

rollin

Benefits

  • Extended lifetime
  • Optimal glue transfer
  • Homogeneous coating
  • Product softness is preserved thanks  to lower glue consumption
  • Less cleaning operation
  • Key performance

  • Concentricity tolerance < 20 µm
  • Cylindricity down to 20 µm
  • Low surface energy
  • Low surface roughness
  • Abrasion resistance
  • Dimensional stability
  • Smooth surface
  • Outstanding chemical compatibility (including  lubrication oil)
  • Limited dust clogging
  • Resumen del producto

     HARDNESS
     MAXIMUM LINEAR LOAD  MAXIMUM WORKING SPEED  COLOUR
     50 to 80 Sh A

     up to 30 kg/lcm

     800 m/min

     Black

    Manténgase en contacto

    ¿Tiene alguna pregunta acerca de nuestros productos, servicios o acerca de cómo conseguirlos?

    call us

    Customers' Service

    WORLD-WIDE

    Teléfono : +33(0)389 384 213

    ____________________________________________

    Envíenos un correo electrónico:

    rollin@trelleborg.com

    ____________________________________________