Rollin Multiplast

Multiplast

Embossing for polyvalent converting lines

rollin

Benefits

  • Easy matching with different product configurations
  • Suitable for a wide range of load
  • Perfect thickness of the substrate
  • Extended lifetime
  • Faithful pattern reproduction
  • Homogeneous production quality
  • Reduced maintenance
  • Key performance

  • High resilience allowing embossing of  various patterns
  • Extended mechanical stress resistance
  • Abrasion resistance
  • Resumen del producto

     HARDNESS
     MAXIMUM LINEAR LOAD  MAXIMUM WORKING SPEED  COLOUR
     55 Sh A

     up to 60 kg/lcm

     800 m/min

     Purple

    Manténgase en contacto

    ¿Tiene alguna pregunta acerca de nuestros productos, servicios o acerca de cómo conseguirlos?

    call us

    Customers' Service

    WORLD-WIDE

    Teléfono : +33(0)389 384 213

    ____________________________________________

    Envíenos un correo electrónico:

    rollin@trelleborg.com

    ____________________________________________