Rollin LV and LVS

LV and LVS

LV and LVS are driving rollers for all kind of supports.

rollin

Applications

Driving rollers for all supports: food packaging, weft and warp and knitting fabrics, plastic films, PVC, tissue and others.

   

Applications:

  • Visit lines
  • Winding and unwinding lines
  • Cutting
  • Key performance

  • An elastomeric characterized by its exceptional grip allowing a unique driving capacity for different kinds of supports
  • A resistant textile base allowing an easy fitting and dismantling
  • Resumen del producto

     SURFACE ASPECT
    THICKNESS (mm)   WIDTH (mm)  LENGTH  TEMPERATURE OF USE
     plain or structured  1,0 and 2,5 (+/- 0,2)

    from 25 to 1000

     100 (+12/-0 m)

     100°c

  • A textile resistant support
  • High abrasion and friction resistance
  • High driving power
  • Manténgase en contacto

    ¿Tiene alguna pregunta acerca de nuestros productos, servicios o acerca de cómo conseguirlos?

    call us

    Customers' Service

    WORLD-WIDE

    Teléfono : +33(0)389 384 213

    ____________________________________________

    Envíenos un correo electrónico:

    rollin@trelleborg.com

    ____________________________________________