Rollin LGH

LGH

LGH is a cork take-up strip which associates three components:

rollin

Main applications

Cork confers to this strip a particular driving capacity, for all fine and sensitive supports:
  • Plastic films
  • PVC
  • Not woven
  • Food packaging
  • Tissue
  • Paper
  • Food
  • Key performance

  • Cork, material with particular driving characteristics
  • A tailor-made elastomeric recognized for its wearing resistance
  • A textile base allowing an easy fitting and dismantling
  • 2 thicknesses to optimize maintenance costs
  • Resumen del producto

     THICKNESS (mm)
     WIDTH (mm)  LENGTH  TEMPERATURE OF USE
     1,0 and 1,6 (+/- 0,2)

     from 25 to 1000 (+/- 3)

     100 (+12/-0 m)

     110°c

  • High abrasion and friction resistance
  • Available also in self-adhesive version
  • Manténgase en contacto

    ¿Tiene alguna pregunta acerca de nuestros productos, servicios o acerca de cómo conseguirlos?

    call us

    Customers' Service

    WORLD-WIDE

    Teléfono : +33(0)389 384 213

    ____________________________________________

    Envíenos un correo electrónico:

    rollin@trelleborg.com

    ____________________________________________