Rollin Topcal

Topcal

Paper and Packaging industries

Applications

  • Light pattern embossing on paper, cardboard, aluminium, fabrics
  • Dry marking
  • Calendering
  • Benefits

  • Extended lifetime, preventing breaking-in periods
  • Faithful pattern reproduction
  • Homogeneous production quality
  • Perfect smoothness of reverse side of the substrate
  • Reduced maintenance
  • Key performance

  • Abrasion resistance
  • Oustanding mechanical stress resistance
  • Resumen del producto

     HARDNESS
     MAXIMUM LINEAR LOAD  MAXIMUM WORKING SPEED  COLOUR
     Up to 89 Sh D

     400 kg/lcm

     2000 m/mn

     Green or Beige, depending on required specs

    Manténgase en contacto

    ¿Tiene alguna pregunta acerca de nuestros productos, servicios o acerca de cómo conseguirlos?

    call us

    Customers' Service

    WORLD-WIDE

    Teléfono : +33(0)389 384 213

    ____________________________________________

    Envíenos un correo electrónico:

    rollin@trelleborg.com

    ____________________________________________