Rollin Resistoplast

Resistoplast

Paper and Packaging industries

Applications

Embossing Solution for:
  • PVC & plastics
  • Adhesives
  • Flexible packaging
  • Wood and stratified materials
  • Flexible packaging for food and beverages
  • Benefits

  • Faithful pattern reproduction 
  • Perfect thickness of the substrate
  • Matching with high speed conditions
  • Homogeneous production quality
  • Outstanding lifespan
  • Reduced maintenance
  • Waste reduction
  • Key performance

  • Consistant hardness
  • High resilience (fast elastic recovery to the original shape)
  • Abrasion resistance 
  • Mechanical stress resistance 
  • Suitable for both point-to-point, nested and random embossing technologies
  • Resumen del producto

     HARDNESS
     MAXIMUM
     LINEAR  LOAD
     MAXIMUM
     WORKING SPEED
     COLOUR
     45 to 70 Sh A

     up to 60 kg/lcm

     800 m/min

     Green

    Manténgase en contacto

    ¿Tiene alguna pregunta acerca de nuestros productos, servicios o acerca de cómo conseguirlos?

    call us

    Customers' Service

    WORLD-WIDE

    Teléfono : +33(0)389 384 213

    ____________________________________________

    Envíenos un correo electrónico:

    rollin@trelleborg.com

    ____________________________________________