Rollin Press Plast Gold

PressPlast Gold

Paper and Packaging industries

Applications

Extrusion and Lamination Solutions for:
  • Foils 
  • Paper
  • Flexible packaging
  • Floor and wall coverings
  • Wood and stratified materials
  • Calendering and Thermo-forming solutions for:
  • PP 
  • PVC
  • PE
  • Benefits

  • Extended lifetime, preventing breaking-in periods
  • Faithful pattern reproduction 
  • Homogeneous production quality
  • Perfect smoothness of reverse side of the substrate
  • Reduced maintenance
  • Key performance

  • Narrow NIP thanks to increased specific pressure
  • Extended mechanical stress resistance
  • Abrasion resistance
  • Increased release properties
  • Resumen del producto

     HARDNESS
     MAXIMUM  LINEAR  LOAD  MAXIMUM WORKING SPEED  COLOUR
     100 ShA

     up to 100 kg/lcm

     600 m/min

     Green

    Manténgase en contacto

    ¿Tiene alguna pregunta acerca de nuestros productos, servicios o acerca de cómo conseguirlos?

    call us

    Customers' Service

    WORLD-WIDE

    Teléfono : +33(0)389 384 213

    ____________________________________________

    Envíenos un correo electrónico:

    rollin@trelleborg.com

    ____________________________________________