Rollin Plasticote

Plasticote

Paper and Packaging industries

Applications

Die-Coating solutions for:
  • PVC & plastics
  • Adhesives
  • Flexible packaging
  • Wood and stratified materials
  • Benefits

  • Outstanding lifetime
  • Optimal transfer
  • Homogeneous coating
  • Key performance

  • Great transfer capacity
  • Good chemical resistance
  • Excellent dimensional stability
  • Increased homogeneity of deposit
  • Good impact strength
  • Resumen del producto

     HARDNESS
     MAXIMUM LINEAR  LOAD  MAXIMUM WORKING SPEED  COLOUR
     45 to 98 Sh A

     up to 30 kg/lcm

     500 m/min

     Green, black or pink depending or required chemical specs

    Manténgase en contacto

    ¿Tiene alguna pregunta acerca de nuestros productos, servicios o acerca de cómo conseguirlos?

    call us

    Customers' Service

    WORLD-WIDE

    Teléfono : +33(0)389 384 213

    ____________________________________________

    Envíenos un correo electrónico:

    rollin@trelleborg.com

    ____________________________________________