Top Squeeze & XL Squeeze

Top Squeeze & XL Squeeze

Top Squeeze & XL Squeeze are the range of squeezing rollers developed specifically for steel, tin and aluminium plates production lines

rollin

Applications

  • Pickling 
  • Cleaning
  • Continuous annealing
  • Galvanization
  • Tinning
  • Electrolytic zinc coating
  • Key performance

  • Reduction of the maintenance costs
  • Improved operational disposability of the rollers
  • Optimum squeezing
  • Abrasion resistance
  • Improved lifetime between grindings
  • Perfect cohesion with the metallic core
  • Cut and shear resistance
  • Multi-layer system for a better protection of the metallic core against corrosion
  • Resumen del producto

       HARDNESS
     MAXIMUM
     LINEAR  LOAD
     MAXIMUM
     WORKING SPEED
     TEMPERATURE
     RESISTANCE 
     CHEMICAL RESISTANCE  ABRASION
     RESISTANCE
    CUR RESISTANCE   COLOUR
     Top Squeeze   50 to 90 ShA

     50 kg/lcm

     800 m/min

     110-120°c  Acidic medium
     Alkaline medium
    Very Good
    Very Good
     Good
     Good

     Green

     XL Squeeze  50 to 90 ShA  50 kg/lcm  800 m/mn  100-120°c
     Acidic medium
     Alkaline medium
     Excellent
     Excellent
     Exceptional  Exceptional
     Fuchsia

    Manténgase en contacto

    ¿Tiene alguna pregunta acerca de nuestros productos, servicios o acerca de cómo conseguirlos?

    call us

    Customers' Service

    WORLD-WIDE

    Teléfono : +33(0)389 384 213

    ____________________________________________

    Envíenos un correo electrónico:

    rollin@trelleborg.com

    ____________________________________________