PS800
All-around versatility: the flexible tire to face your everyday challenges
The Trelleborg PS800 is the newest press on solid tire for medium intensity applications, versatile in all working conditions.
This tire has exactly what you need to cope with everyday job challenges indoors or out.
The PS800 maximizes the efficiency of your operations.
Downloads
Datos Técnicos
|
Smooth (S) | Traction (T) | Load capacity [kg] | ||||||
Compounds | |||||||||
Multipurpose | Non Marking | Other vehicles | Counterbalanced lift trucks up to 25 km/h | ||||||
@ 6 km/h | @ 10 km/h | @ 16 km/h | Load Wheel | Steering Wheel | |||||
10x4x6½* | S | S |
780 | 640 | 555 | 565 | 465 | ||
10x5x6½* | S | S |
1.010 | 830 | 725 | 735 | 605 | ||
12x4½x8* | S | S |
1.045 | 860 | 745 | 755 | 620 | ||
12x5½x8* | S | S |
1.335 | 1.095 | 950 | 970 | 795 | ||
14x4½x8 | S | S |
1.170 | 960 | 830 | 850 | 695 | ||
14x5x10 | S |
S |
1.335 | 1.095 | 955 | 970 | 795 | ||
16x5x10½ | S |
T | S |
T | 1.510 | 1.240 | 1.080 | 1.095 | 895 |
16x6x10½ | S |
T | S |
T | 1.910 | 1.570 | 1.360 | 1.390 | 1.140 |
16x7x10½* | S |
T | S |
T | 2.325 | 1.910 | 1.660 | 1.685 | 1.380 |
15x4x11¼* | S |
S |
2.735 | 2.245 | 1.915 | 775 | 635 | ||
15x5x11¼ | S |
S |
1.390 | 1.140 | 990 | 1.010 | 830 | ||
16¼x5x11¼ | S |
T | S |
T | 1.530 | 1.250 | 1.090 | 1.105 | 905 |
16¼x6x11¼ | S |
T | S |
T | 1.920 | 1.580 | 1.370 | 1.395 | 1.140 |
18x5x12⅛* | S |
S |
1.640 | 1.350 | 1.170 | 1.195 | 980 | ||
18x6x12⅛ | S |
T | S |
T | 2.100 | 1.720 | 1.500 | 1.525 | 1.250 |
18x7x12⅛ | S |
T | S |
T | 2.550 | 2.100 | 1.820 | 1.855 | 1.520 |
18x8x12⅛ | S |
T | S |
T | 3.000 | 2.475 | 2.150 | 2.180 | 1.790 |
21x7x15 | S |
T | S |
T | 2.875 | 2.350 | 2.050 | 2.085 | 1.710 |
21x8x15 | S |
T | S |
T | 3.375 | 2.775 | 2.425 | 2.455 | 2.015 |
21x9x15* | S |
T | S |
T | 3.900 | 3.200 | 2.775 | 2.830 | 2.320 |
22x8x16 | S |
T | S |
T | 3.500 | 2.875 | 2.500 | 2.545 | 2.085 |
22x9x16 | S |
T | S |
T | 4.050 | 3.325 | 2.875 | 2.930 | 2.400 |
22x12x16 | S |
S |
5.625 | 4.625 | 4.025 | 4.090 |
3.350 |
||
28x12x22* | S |
S |
6.740 | 5.540 | 4.820 | 4.900 | 4.015 |
Vídeo de producto
PS800 Smooth
- Crowned sidewall profile to enhance comfort and handling for indoor applications
- Large central contact area to improve stability for a faster load positioning
- Very deep wearable tread in order to maximize the tire life
PS800 Traction
- Flat/wide profile to minimize contact pressure and incrase veichle stability during load handling
- Deep lugs increase traction for outdoor applications
- A deep, durable tread maximizes the tire lifespan
The right tire in all working conditions
Our mission is to support you in making sure you choose the right tire for the job.
The PS800 is ideal for medium intensity applications with press on solid tires, made to respond to everyday stress.
Multipurpose
Standard black compound designed to drive optimal overall performance.
It guarantees long life and reduced energy dissipation due to its low rolling resistance.
Non Marking
Specialized compound designed to keep floors clean from tire marks.
The very good wear assures long life while the optimum heat dissipation avoids dangerous separation within the tire.
A superior resistance for a longer tire life
An intensive grip for outstanding traction
With its wide footprint and deep lug, the PS800 in traction profile, delivers an intense grip when running on wet outdoor paving.