Wheels & Rims
Trelleborg Wheel Systems is a leading manufacturer offering complete wheels with a diameter ranging from 3.5 inches to 46 inches
Each wheel in developed in accordance with:
customer requests for both small and large volumes
total quality standards
absolute precision and rim calibration
For more information about Wheels for Agriculture, Forestry and Excavator read
Sävsjö Wheels (PDF file)
Dual mounting systems (PDF file)
THK - Trelleborg High Knurling solution (PDF File)
For more information about Industrial Wheels go to
Industrial Wheels Section