Industrial Tires

Click on the images below to view the brochure



Click Here for the Trelleborg Expert Brochure

Trelleborg Expert
PDF File

This is Trelleborg’s premium solid tire. Expert is designed to perform under the harshest conditions.

Click Here for the Bergougnan Elite XP Brochure

Bergougnan Elite XP
PDF File

The Elite XP is a three stage tire, designed to meet the needs of modern equipment and applications.

Click Here for the Monarch M2 Brochure

Monarch M²
PDF File

A complete line of pneumatic shaped solid tires that eliminate down time due to flats while ensuring greater stability in rough applications.

Click Here for the Rota Brochure

Rota
PDF File
 
Specialized Solution. Rota’s genetic heritage: technology and performance

Click Here for the Mastersolid Brochure

Mastersolid 
PDF File

The Mastersolid tire is developed with the very latest industrial technology.

Click Here for the Orca Brochure

Orca
PDF File

The Orca Resilient tire was developed using the latest industrial technology to create a superior product with an economic advantage.

Click Here for the Trelleborg SKS-900 Brochure

Trelleborg SKS-900
PDF File

The SKS-900, a solid skid steer tire, provides a cost effective solution for landscaping, construction, demolition, mining and utility industries.

Click Here for the Trelleborg Excavator Brochure

Trelleborg Excavator
PDF File

Solid Solution. The Trelleborg Excavator tire range has been developed for wheeled mobile excavator applications
 

Click Here for the Trelleborg POS Brochure

Trelleborg POS
PDF File

Trelleborg Press On Solids. These tires are used worldwide for all types of material handling applications.

Click Here for the Trelleborg Skid Steer SK-900 and SK-800 Brochure

Trelleborg Skid Steer SK-900 and SK-800
PDF File

The SK800/SK900 was developed for abrasive applications of skid steer loaders, aerial/boom lifts, backhoes and all-terrain forklifts.

Click Here for the T-800 Brochure

T-800
PDF File

This line of tires offer customers an additional range of tires besides solid rubber and polyurethane products.

Click Here for the T-900 Brochure

T-900
PDF File

This line of tires offer customers an additional range of tires besides solid rubber and polyurethane products.

Click Here for the TR-900 Brochure

TR-900
PDF File

The TR-900 Industrial Radial Tire is the perfect combination of Trelleborg's industrial tire know-how and progressive radial technology.

Click Here for the Monarch POS  Brochure

Monarch
PDF File

Monarch's Press-On tires are designed to provide maximum comfort, wear and energy efficiency as they help protect your investment in equipment.

Click Here for the Infinity Brochure

Infinity
PDF File

OTR Solution. In full compliance with the strategy of providing Total Solutions, Trelleborg Industrial Tires extends its pneumatics range and adds to the available portfolio the new OTR product line branded INFINITY .

Click Here for the Industrial Wheels Brochure

Industrial Wheels
PDF File

Trelleborg is a leading manufacturer and supplier of high quality wheel systems for industrial applications such as material handling equipment, trailers, construction equipment and much more.
Last updated 2012-05-14 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message