Trelleborg SKS-900

The SKS-900 is Trelleborg’s latest product offering that provides a cost effective solution for landscaping, construction, demolition, mining and utility industries.

The SKS-900, a Solid Skid Steer tire, features deep traction, unique stone ejector technology and better slip resistance than most other products in the market.

Click for larger
image

Major features
Technical data
Downloads


  • Deep tread pattern groove for advanced traction
  • Terraces design with «Self cleaning» technology
  • Stone ejectors (reducing phenomenons of uneven wear)
  • High quality compounds
  • Directional tire (left and right versions designated with specific labels)
  • Quick mounting solution (Trelleborg LOC system)
  • Complete offer thanks to the specific wheels designed for the application

Available Tread Patterns:
 
 
SKS-900

 

Avaialble Sizes:

Tire Size Loc Rim Width Max  Tire O.D. (mm) Load Capacity @ 8 km/h (kg)* Shipping Weight (kg)
Width (mm)
31x10x20 (L) x 7,5 236 775 2380 66
31x10x20 (R) x 7,5 236 775 2380 66
33x12x20 (L) x 7,5 287 828 3075 92
33x12x20 (R) x 7,5 287 828 3075 92



Last updated 2009-11-20 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message