Trelleborg Expert

Expert represents the excellence of the Trelleborg resilient tires range, many  impressive features set Expert at the top of the worldwide market. It is a larger, wider and stronger tire, designed to be employed in the most severe working conditions, where heavy duty applications and pressing shifts stress the tires at remarkable levels.

Expert is strong and long lasting, it performs effectively on all modern material handling equipment, fully complying with the most strict industrial application requirements. It meets every customer’s needs, providing excellent grip, total traction, and top ride quality, assuring higher durability and cost efficiency.



Click for larger image

Major features
Technical data
Downloads


  • Larger outside diameter
  • Wider contact area
  • Thicker tread
  • The best net/gross footprint area ratio and more rubber volume
  • Offering an exceptional robustness
  • A superior load capacity and a longer lifetime with the maximum reliability
  • Reduces vehicle maintenance needs

Available Compounds:

 

Non marking - White compound eliminating black tire marks on any surface.
High performance tire.

Elcon - Prevents electric shock and sparks. Required in explosive environments where static electricity build-up is a concern.

High load - A two-stage tire with excellent performance in high load circumstances. Good ride quality and reduced heat build up.

Available on request:

 

Cut resistant - Very efficient on rough, jagged surfaces. Prevents chunking and sidewall damage
 
Available Tread Patterns:
 
HT2 FG
 
Available Sizes:
 
 
        Dimensions Weight Load capacity (kg)    
Size Rim width Profile         Counterbalanced lift trucks Other vehicles
        Max. Overall   up to 25 km/h (trailers)  
    FG Expert Loc (FG) width (mm) diam. (mm) kg Load wheel Steering wheel 6 km/h 10 km/h 25 km/h
5.00-  8 3.00D  -  8 FG X 123 465 17,7 1415 1090 1415 1285 1090
15x4½-  8 3.00D  -  8 FG X 114 384 9,9 1040 800 1040 940 800
16x6-  8 4.33R  -  8 FG X 154 417 17,0 1455 1120 1455 1320 1120
18x7-  8 4.33R  -  8 FG X 158 460 21,5 2145 1650 2145 1950 1650
6.00-  9 4.00E  -  9 FG X 144 530 26,8 1885 1450 1885 1710 1450
21x8-  9 6.00E  -  9 FG X 198 521 35,0 2755 2120 2755 2505 2120
6.50-10 5.00F - 10 FG X 168 574 36,7 2340 1800 2340 2185 1800
23x9-10 6.50F - 10 FG X 208 588 48,8 3445 2650 3445 3125 2650
200/50-10 6.50F - 10 FG X 221 458 25,4 2470 1900 2470 2240 1900
7.00-12 5.00S - 12 FG X 181 659 49,2 2920 2240 2920 2640 2240
23x10-12 8.00G - 12 FG X 240 589 50,2 3770 2900 3770 3420 2900
27x10-12 8.00G - 12 FG X 252 682 78,7 3900 3000 3900 3540 3000
8.25-15 6.50 - 15 FG X 212 808 89,2 4750 3650 4750 4300 3650
28x9-15 7.00 - 15 FG X 223 703 63,0 3900 3000 3900 3540 3000
(8.15-15)
250-15 7.00 - 15 FG X 225 720 69,5 4640 3570 4640 4200 3570
7.50  - 15 FG X 225 720 70,5 4640 3570 4640 4200 3570
300-15 8.00 - 15 FG X 248 819 108,4 5850 4500 5850 5310 4500
355/65-15 9.75 - 15 FG X 292 822 125,0 7800 6000 7800 6430 6000
12.00-20 8.00 - 20 HT2   300 1120 243,0 7560 6300 7560 6870 6300
8.50 - 20 HT2 300 1120 247,0 7560 6300 7560 6870 6300
  10.00 - 20 HT2   350 1120 291,0 7800 6500 7800 7100 6500



Last updated 2009-11-20 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message