As a premium brand of Trelleborg, Rota represents top quality products, giving maximum reliability and high cost-efficiency.
The whole product range has been developed in close collaboration with Forklift Manufacturers in order to fully comply with the severe demands of the OEM market.
Four worldwide Research & Development hubs allow Rota tires to take advantage of the latest technology such as advanced nanoscale studies: nanotechnologies, acting on atomic scale, are applied to compound research in order to obtain higher energy efficiency and enhanced wear resistance.
Moreover, a team of experienced Field Engineers is in charge for product application examinations, in field tests and surveys.
Trelleborg’s global resources allow us to meet any challenge and solve any specific requirement for our customers.
Available compounds:
NATUR - Non-marking compound that doesn’t leave tire marks on any surface. This compound is particularly designed for use on sensitive floors. It’s not electrically conductive or anti-static. Vehicles equipped with this compound have to be grounded prior to use in inflammable areas or where there is a risk of explosion.
Special Order - various compounds are available upon request
Available Tread Patterns: