- Outstanding durability
- Outstanding energy efficiency
- Outstanding stability
- Outstanding reduced heat build up
- Outstanding driver comfort
|
Size
|
|
Rim Width
|
|
Tread Pattern
|
|
Tire loadings to E.T.R.O
|
|
Nominal Dimensions |
|
|
|
|
|
Load wheels |
Steer wheels |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
up to 16 kph kg |
up to 25 kph kg |
|
Overall Width mm |
Overall Diam mm |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
15x41/2-8 |
|
* 2.50/3.00 |
|
RIB |
|
1040 |
800 |
|
115 |
380 |
|
|
15x41/2-8 |
|
3.00 |
|
TIB |
|
1040 |
800 |
|
115 |
380 |
|
|
5.00-8 |
|
3.00 |
|
TIB |
|
1415 |
1090 |
|
121 |
451 |
|
|
16x6-8 |
|
4.33 R-8 |
|
TIB |
|
1270 |
975 |
|
151 |
412 |
|
|
18x7-8 |
|
4.33 R-8 |
|
TIB |
|
2145 |
1650 |
|
146 |
457 |
|
|
140/55-9 |
|
4.00 E-9 |
|
TIB |
|
1170 |
900 |
|
130 |
381 |
|
|
6.00-9 |
|
4.00 E-9 |
|
TIB |
|
1885 |
1450 |
|
142 |
528 |
|
|
21x8-9 |
|
6.00 E-9 |
|
TIB |
|
2755 |
2120 |
|
188 |
516 |
|
|
200/50-10 |
|
6.50 F-10 |
|
TIB |
|
2470 |
1900 |
|
194 |
457 |
|
|
23x9-10 |
|
6.50 F-10 |
|
TIB |
|
3160 |
2430 |
|
208 |
583 |
|
|
6.50-10 |
|
5.00 F-10 |
|
TIB |
|
2340 |
1800 |
|
165 |
571 |
|
|
23x10-12 |
|
8.00 G-12 |
|
TIB |
|
3770 |
2900 |
|
230 |
575 |
|
|
27x10-12 |
|
8.00 G-12 |
|
TIB |
|
3900 |
3000 |
|
230 |
676 |
|
|
7.00-12 |
|
5.00 S-12 |
|
TIB |
|
2920 |
2240 |
|
168 |
657 |
|
|
7.00-15 |
|
5.5-15 |
|
TIB |
|
3545 |
2725 |
|
186 |
723 |
|
|
28x9-15 (8.15-15) |
|
7.0-15 |
|
TIB |
|
3445 |
2650 |
|
206 |
700 |
|
|
8.25-15 |
|
6.50 |
|
TIB |
|
4750 |
3650 |
|
203 |
813 |
|
|
28x12.5-15 |
|
9.75-15 |
|
TIB |
|
5525 |
4250 |
|
287 |
692 |
|
|
250-15 |
|
7.0/7.5-15 |
|
TIB |
|
4745 |
3650 |
|
211 |
713 |
|
|
300-15 |
|
8.0-15 |
|
TIB |
|
5850 |
4500 |
|
241 |
814 |
|
|
355/65-15 |
|
9.75-15 |
|
TIB |
|
7800 |
6000 |
|
300 |
818 |
|
All sizes avilable in Standard and Limpet except (*) 15x4.5-8 2.50 RIB (Standard only)
All specifications are in accordance with E.T.R.T.O (European Tyre and Rim Technical Organisation)