Monarch M²

Over 40 years of excellence lead to a new generation of Monarch solid tires for the next generation of material handling equipment: M2

Designed using the latest technology and state-of-the art laboratory analysis, the M2 combines the strength of the Mono-Matic (the first solid shaped pneumatic tire) with the ride of the HP (an innovative cap compound for cooler running and longer life) and the power of the E-Class (a hard rubber base for more efficient rolling and wire bead in heel to stop slippage on the rim).

This three-stage tire with steel wires in the heel is a distinct change to the previous Monarch solid tire. The new tread design and new compound help make a clear break from the past tire technology.

These changes combine to produce a longer-lasting solid tire.

 

Click for larger
image

Major features
Technical data
Downloads


  • Advanced compounding
  • Innovative tread design
  • Improved traction and stability
  • CDM Technology
  • Reduced heat build up
  • Chip and chunk resistance
  • Extended life of the tire
  • Outstanding rolling resistance

Available Compounds:

 

LONG DISTANCE® NON-MARKING – Offers excellent wear  and a good resistance to chipping and chunking while offering a good ride, in a compound that does not mark floors.

MAN-TOTERTM A softer version of the M2, designed for personnel carriers and in-plant utility vehicles.

 

Special Compounds - Available upon request

Available Tread Patterns:

 

M2 Rib Plain
 
 
Available Sizes:
 
        Dimension Load capacity (kg)      
Size Rim width Profile       Fork lift truck Other vehicles  
        Max. Overall up to 25 km/h (trailers)  
      Monarch LOC width (mm) diam. (mm) Load wheel Steer wheel 6 km/h 10 km/h 25 km/h
10.5x4-6 3.25-6 RIB   267 102 610 470 610 555 470
4.00x8 2.50-8 RIB   406 104 950 730 950 860 730
  3.00D-8 RIB X 406 104 950 730 950 860 730
  3.56-8 RIB   409 124 1005 775 1005 915 775
  3.75-8 RIB; M2   409 124 1005 775 1005 915 775
5.00x8 3.00D-8 M2 X 457 122 1415 1090 1415 1285 1090
  3.75-8 RIB; M2   457 152 1500 1155 1500 1365 1155
15x4 1/2-8 3.00D-8 RIB X 376 117 1040 800 1040 945 800
16x6-8 4.33R-8 RIB X 411 152 1270 975 1270 1150 975
18x7-8 4.33R-8 M2 X 457 157 2145 1650 2145 1945 1650
6.00x9 4.00E-9 RIB; M2 X 526 140 1885 1450 1885 1710 1450
21x8-9 6.00E-9 M2 X 518 185 2755 2120 2755 2500 2120
6.50x10 5.00F-10 M2 X 577 160 2340 1800 2340 2125 1800
  5.50-10 M2   577 160 2340 1800 2340 2125 1800
23x9-10 6.50F-10 M2 X 584 201 3160 2430 3160 2865 2430
200/50-10 6.50F-10 M2 X 457 191 2470 1900 2470 2240 1900
7.00x12 5.00S-12 PL; M2 X 650 173 2910 2240 2910 2645 2240
23x10-12 8.00G-12 M2 X 587 239 3770 2900 3770 3420 2900
27x10-12 8.00G-12 M2 X 678 239 3900 3000 3900 3540 3000
7.00x15 5.50-15 M2 X 729 180 3545 2725 3545 3215 2725
7.50x15 5.50-15 M2   747 193 3900 3000 3900 3540 3000
  6.50-15 M2   747 193 3900 3000 3900 3540 3000
8.15x15 (28x9-15) 7.00-15 M2   693 224 3445 2650 3445 3125 2650
8.25x15 6.50-15 M2 X 808 208 4745 3650 4745 4305 3650
28x12.5-15 9.75-15 M2 X 711 284 5525 4250 5525 5015 4250
32x12.5-15 9.75-15 M2   808 292 7800 6000 7800 7080 6000
250x15 7.00-15 M2 X 711 224 4745 3650 4745 4305 3650
  7.50-15 M2 X 711 224 4745 3650 4745 4305 3650
300x15 8.00-15 M2 X 813 257 5850 4500 5850 5310 4500
7.50x16 6.00F-16 M2   808 208 3950 3050 3950 3600 3050
9.00x20 6.50-20 M2   973 221 5850 4500 5850 5310 4500
10.00x20 6.50-20 M2   1011 249 6340 4875 6340 5755 4875
  8.00-20 M2   1011 249 6500 5000 6500 5900 5000
12.00x20 8.00-20 PL; M2   1092 259 8190 6300 8190 7435 6300
  8.50-20 M2   1092 259 8190 6300 8190 7435 6300
  10.00-20 PL; M2   1090 312 8450 6500 8450 7670 6500
355/50-20 10.00-20 PL X 833 310 8970 6900 8970 8140 6900
 



Last updated 2010-02-02 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message