Resilient Range
Resilients – also known as Pneumatic Shaped Solids – are made with varying compound structures, plain or steel wire reinforced, and offer superior rim fitting characteristics, rolling resistance, heat resistance, wear & abrasion resistance, shock absorption and stability. Both Standard and Loc types are available.
Advantages:
- Enhanced riding features (cushion)
- More specific tread compound (better wear resistance)
- Reduced heat build-up
Click on a tire image to view more information about the product.