Watts POS

Press on Band tires designed to be highly durable and with a large footprint, square profile, low heat build up and low rolling resistance.
 
Watts Press on Band tires are also available in special compounds such as non-marking, wet grip and electrically conducting for specialist operating environments.
 
Major features
Technical data
Downloads


  • Largest available size range
  • Largest choice of tread patterns and compounds
  • Large load carrying capability
  • Superb energy saving

 

Size
Pattern Fork Lift at 16 Km/h
Inches Metric Equiv. Load Kg Steer Kg
9x5-5 229x127-127 P 855 715
10.1/2.6-5 267x153-127 C 1245 1050
10x5-6 3/16 254x127-157 P 940 790
10x3-6 ¼ 254x76-159 P 465 395
10x4-6 ¼ 254x102-159 P 700 590
10x5-6 ¼ 254x127-159 P 915 770
10x6-6 ¼ 254x153-159 P 1135 950
10x7-6 ¼ 254x178-159 P 1410 1180
10x4-6 ½ 254x102-165 P 705 590
10x5-6 ½ 254x127-165 P 935 780
10 ½ x 4-6½ 267x102-165 P 730 615
10 ½ x 5-6½ 267x127-165 P 960 810
10 ½ x 6-6½ 267x153-165 P 1190 1000
11x4-6½ 279x102-165 P 755 635
12x3½ - 8 305x89-203 P 675 565
12x4-8 305x102-203 P 805 675
12x5-8 305x127-203 P,F 1065 890
13x3 ½-8 330x89-203 P 700 590
13x4 ½-8 330x114-203 P 1025 880
13x5-8 330x127-203 C,P 1150 965
13 ½ x 3 ½-8 343x88-203 C 675 565
13 ½ x 4 ½-8 343x114-203 C 1025 860
13 ½ x 5 ½-8 343x140-8 P,F 1345 1130
14x4 ½-8 356x114-203 P,C 1045 875
12 ½ x 5-9 318x127-229  P 1105 930
13 x 110-10 330x110-254 P 900 760
13 x 5-10 330x127-254 P 1115 935
15 ½ x 5-10 394x127-254 C 1315 1100
15 ½ x 6-10 394x153-254 C 1665 1400
16 x 5-10 ½ 40x127-267 P,C 1345 1130
16 x 6-10 ½ 406x153-267 P,C 1710 1435
16 x 7-10 ½ 406x178-267 C,P 2070 1740
15 x 3 ½ - 11¼ 381x89-286 P 800 670
15 x 5-11 ¼ 381 x 127-286 P,C 1240 1040
15 x 6-11 ¼ 381x153-286 P,C 1590 1340
16 ¼ x 5-11 ¼ 413 x 127-286 P,C 1360 1145
16 ¼ x 6-11 ¼ 413x153-286 P,C 1715 1440
16 ¼ x 7-11 ¼ 413x178-286 C,P 2060 1735
16x4 ½ - 12 406x114-305 P 1170 980
16x3-12 406x76-308 P 665 555
16x3 ½ - 12 ⅛ 406x89-308 P 860 720
16x4-12 ⅛ 406x102-308 P 1000 840
16x5-12 ⅛ 406x127-308 P 1310 1100
17x5-12 ⅛ 432x127-308 C,P 1400 1180
17x6-12 ⅛ 432x153-308 C,P 1770 1485
18x5-12 ⅛ 457x127-308 C,P 1470 1230
18x6-12 ⅛ 457x153-308 C,P 1870 1575
18x7-12 ⅛ 457x178-308 C,P 2280 1910
18x8-12 ⅛ 457x203-308 C,P 2680 2250
18x9-12 ⅛ 457x228-308 C,P 3090 2600
20x8-15 508x203-381 P,C 2825 2375
20x9-15 508x228-381 C 3240 2720
21x5-15 533x127-381 C 1640 1385
21x6-15 533x153-381 C 2100 1765
21x7-15 533x178-381 P,C 2560 2150
21x8-15 533x203-381 P,C 3025 2540
21x9-15 533x228-381 C,P 3475 2920
20x3 ½ - 16 508x89-406 P 980 825
20x8-16 508x203-406 P,C 2690 2260
20x9-16 508x228-406 P,C 3070 2580
22x6-16 559x153-406 P,F 2180 1830
22x7-16 559x178-406 C,F 2650 2230
22x8-16 559x203-406 C,P 3130 2625
22x9-16 559x228-406 P,C 3600 3025
22x10-16 559x254-406 P,F 4080 3425
22x12-16 559x305-406 C,P 5030 4225
22x14-16 559x356-406 P 5990 5030
22x16-16 559x406-406 P 6930 5820
24x6-16 610x153-406 P 2240 1880
22x6-17 ¾ 559x153-451 P 2150 1805
22x8- 17¾ 559x203-451 P 3035 2550
26x6-20 660x153-508 P,C 2470 2075
28x10-22 711x254-559 P 4985 4200
28x12-22 711x305-559 P 6175 5190
28x14-22 711x356-559 P 7365 6190
28x14-22 711x365-559 P 7367 6190
28x16-22 711x406-559 P 8310 6985
36x12-30 914x305-762 P 7285 6115
250x130-140 F,P 950 800
230x75-170 P 400 340
230x85-170 P 465 390
250x80-170 P 550 460
250x150-170 P 695 580
250x85-190 F,P 515 430
265x85-190 F,P 620 515
265x100-190 P 765 645
300x180-203 P 1565 1315
280x75-220 P 530 445
365x160-220 P 1680 1410
380x160-220 P 1740 1465
360x85-270 P 795 665
405x130-305 P 1380 1160
405x220-305 P 2580 2165
405x260-305 P 2970 2495
425x150-305 P 1760 1485
425x200-305 P 2470 2075
425x260-305 P 3235 2720
425x300-325 P 3790 3185
450x300-305 P 4145 3480
410x90-308 P 945 790
410x115-308 P 1175 985
525x120-370 P 1455 1225
500x120-400 P 1270 1080
540x200-410 P 2975 2495
550x160-410 P 2280 1915
645x250-410 P 4685 3955
645x300-410 P 5257 4330
660x203-480 F,P 3615 3075
660x250-480 F,P 4160 3415
660x280-480 P 4765 3915

 

 

 

 




Last updated 2012-01-27 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message