Trelleborg POS

Trelleborg® press-on solid tires are used worldwide for all types of material handling applications. These include: forklift trucks, trailers, dollies, a range of specialized vehicles and stationary machines. Their high performance is a result of unique technology that enhances reliability and productivity. Two standard and three special compounds are available, giving end-users a comprehensive choice of compounds to suit every application.

 

Click for larger image

Major features
Technical data
Downloads


  • Reduced operational vehicles costs: Mounting, Maintanance reduction, Low energy consumption
  • Drive & steer position compatible
  • Long tread wear
  • High cutting & chipping resistance
  • High stability and maximum safety
  • Severe application compatibility

Available compounds:

 

GST – The GST compound is designed for maximum wear and cut resistance. GST tires are mainly used on vehicles powered by internal combustion engines.

RR – The RR compound combines low rolling resistance with good wearing characteristics and excellent thermal properties. RR is suitable for electrically powered vehicles.

HG – The HG tire is a dual compound special design for extreme applications where heat build up is a problem. It offers: very good dynamic performance, high elasticity, low rolling resistance, comfortable ride and outstanding durability.

NATUR – Non-marking compound that doesn’t leave tire marks on any surface. It’s not electrically conductive or anti-static.
Vehicles equipped with this compound have to be grounded prior to use in inflammable areas or where there is a risk of explosion.

ELF – This electrically conducting compound is designed for use in inflammable areas or areas with danger of explosion.
The conductivity is in accordance to the guiding principles of WdK-no. 110, class 1.

Available Tread Patterns:

 

FL GL GS

 

Available Sizes:

 

Size mm Profile Recom. Load capacity (kg) up to km/h
    Compound Other Vehicles Forklift truck    
      6 10 16 20 10   16  
              Load Steer Load Steer
              wheel wheel wheel wheel
125x50-75 FL GST 160 130
150x50-100 FL GST 225 180            
150x75-100 FL GST 375 300 230
160x50-100 FL GST 250 200            
200x75-100 FL GST 500 400 300
200x85-105 FL GST 550 440 330 280        
200x130-105 FL GST 880 725 660 525 880 725 785 660
180x75-120 FL GST 475 380 290 240        
200x50-140 FL GST 350 280
250x75-140 FL GST 625 500 400 310        
250x130-140 FL, GS GST 1.065 875 800 635 1.065 875 950 800
254x90-145 FL GST 670 545 395 285        
250x90-150 FL GST 670 545 395 285
220x60-160 FL GST, RR 450 360 270 230        
230x75-170 FL GST 625 500 380 310
250x80-170 FL GST 675 540 410 340        
250x105-170 FL GST 785 645 700 590 785 645 700 590
260x85-170 FL, GL GST 775 620 465 390        
260x105-170 FL, GS GST 825 675 615 490 825 675 735 615
260x130-170 FL GST 1.065 875 795 635 1.065 875 950 795
300x85-170 FL GST 800 640 480 400
250x50-190 FL GST 450 360 270 230        
250x85-190 FL GST 745 595 455 370
300x90-203 FL GST, RR 900 720 540 450        
300x100-203 FL, GS GST 870 715 650 515 870 715 775 650
313x130-203 FL, GS GST 1.260 1.035 945 750 1.260 1.035 1.125 945
285x75-220 FL GST 725 580 440 360
310x60-220 FL GST 650 520 390 330        
300x75-240 FL GST, RR 700 560 420 350
305x75-240 FL GST, RR 700 560 420 350        
360x60-270 FL GST 750 600 450 380
360x75-270 FL GST, RR 950 760 570 430        
360x85-270 FL GST, RR 1.050 840 630 530
450x120-300 FL GST 1.500 1.230 1.125 890 1.500 1.230 1.340 1.125
405x65-305 FL GST, RR 900 720 540 450
405x130-305 FL, GS GST, RR 1.510 1.240 1.135 900 1.510 1.240 1.350 1.135
405x260-305 FL HG 3.325 2.730 2.495 1.980 3.325 2.730 2.970 2.495
415x75-305 FL GST, RR 1.000 800 600 500        
415x90-305 FL GST, RR 1.060 875 790 575 1.060 875 945 790
415x100-305 FL GST, RR 1.115 915 835 665 1.115 915 1.000 835
425x150-305 FL GST, RR 1.910 1.570 1.435 1.135 1.910 1.570 1.700 1.435
425x260-305 FL HG 3.625 2.980 2.720 2.155 3.625 2.980 3.230 2.720
425x300-305 FL HG 4.245 3.490 3.185 2.525 4.245 3.485 3.790 3.185
450x260-305 FL HG 3.620 2.965 2.585 2.070 3.620 2.965 3.150 2.585
450x300-305 FL HG 4.265 3.490 3.045 2.435 4.265 3.490 3.710 3.045
440x200-330 FL GST 2.710 2.225 2.030 1.610 2.710 2.225 2.420 2.030
500x85-370 FL GST 1.300 1.050 780 650
500x100-370 FL GST 1.270 1.040 955 755 1.270 1.040 1.135 955
500x140-370 FL HG 1.995 1.640 1.495 1.190 1.995 1.640 1.785 1.495
500x280-370 FL HG 4.535 3.725 3.405 2.700 4.535 3.725 4.050 3.405
520x120-370 FL GST 1.670 1.370 1.255 995 1.670 1.370 1.490 1.255
550x120-410 FL GST 1.750 1.440 1.315 1.040 1.750 1.440 1.565 1.315
550x160-410 FL HG 2.550 2.100 1.915 1.520 2.550 2.100 2.280 1.915
610x100-410 FL GST 1.265 1.040 950 755 1.265 1.040 1.130 950
610x150-410 FL GST 2.505 2.055 1.880 1.490 2.505 2.055 2.235 1.880
620x200-410 FL HG 3.790 3.110 2.840 2.255 3.790 3.110 3.380 2.840
630x180-410 FL HG 3.300 2.710 2.475 1.965 3.300 2.710 2.945 2.475
645x250-410 FL HG 4.810 3.930 3.430 2.745 4.810 3.930 4.180 3.430
645x300-410 FL HG 6.060 4.960 4.330 3.465 6.060 4.960 5.275 4.330
645x350-410 FL HG 7.310 5.985 5.225 4.180 7.310 5.985 6.365 5.225
670x200-410 FL HG 3.940 3.235 2.955 2.345 3.940 3.235 3.515 2.955
680x150-470 FL GST 2.690 2.210 2.020 1.600 2.690 2.210 2.400 2.020
710x300-470 FL HG 6.525 5.340 4.660 3.730 6.525 5.340 5.680 4.660
645x200-480 FL HG 3.865 3.175 2.900 2.300 3.865 3.175 3.450 2.900
660x203-480 GL GST 3.700 3.035 2.645 2.110 3.700 3.035 3.220 2.645
660x250-480 GL, GS GST 4.785 3.915 3.415 2.735 4.785 3.915 4.160 3.415
705x180-485 FL GST 3.590 2.950 2.695 2.135 3.590 2.950 3.205 2.695
760x250-500 FL HG 5.440 4.450 3.885 3.110 5.440 4.450 4.730 3.885
780x200-555 FL HG 4.485 3.685 3.365 2.670 4.485 3.685 4.000 3.365
854x320-600 FL HG 8.165 6.680 5.835 4.665 8.165 6.680 7.105 5.835
926x240-670 FL HG 5.970 4.885 4.265 3.410 5.970 4.885 5.195 4.265
968x240-670 FL HG 6.095 4.985 4.350 3.480 6.095 4.985 5.300 4.350
Size inch Profile Recom. Load capacity (kg) up to km/h
    Compound Other Vehicles Forklift truck    
      6 10 16 20 10   16  
              Load Steer Load Steer
              wheel wheel wheel wheel
9x5x5 FL GST 960 790 720 570 960 790 855 720
10x4x6 1/4 FL GST 780 640 585 465 780 640 695 585
10x4x6 1/2 FL GST, RR 780 640 585 465 780 640 695 585
10x5x6 1/2 FL GST, RR 1.015 835 760 600 1.015 835 905 760
10 1/2x5x6 1/2 FL, GL GST 1.070 880 810 640 1.070 880 960 810
13x3 1/2x8 GL GST 790 650 590 470 790 650 700 590
13x4 1/2x8 FL, GL GST 1.120 920 840 665 1.120 920 1.000 840
13x5x8 GL GST, RR 1.290 1.060 965 770 1.290 1.060 1.150 965
13 1/2x5 1/2x8  FL, GL RR 1.510 1.240 1.130 890 1.510 1.240 1.345 1.130
14x4 1/2x8 FL, GL HG 1.170 960 875 690 1.170 960 1.045 875
14x5x10 FL GST 1.335 1.100 1.000 800 1.335 1.100 1.200 1.000
15 1/2x5x10  FL, GL GST, RR 1.470 1.210 1.100 880 1.470 1.210 1.315 1.100
16x5x10 1/2 FL, GL HG 1.510 1.240 1.130 900 1.510 1.240 1.345 1.130
16x6x10 1/2 FL, GL HG 1.910 1.570 1.435 1.130 1.910 1.570 1.710 1.435
16x7x10 1/2 GL RR 2.325 1.910 1.740 1.380 2.325 1.910 2.070 1.740
15x5x11 1/4 FL, GL HG 1.390 1.140 1.040 830 1.390 1.140 1.240 1.040
15x6x11 1/4 FL, GL GST 1.715 1.410 1.285 1.020 1.715 1.410 1.530 1.285
16 1/4x5 x11 1/4 FL, GL GST 1.530 1.250 1.145 910 1.530 1.250 1.360 1.145
16 1/4x6 x11 1/4 FL, GL GST 1.920 1.580 1.440 1.140 1.920 1.580 1.715 1.440
16 1/4x7 x11 1/4 GL GST 2.325 1.900 1.735 1.380 2.325 1.900 2.060 1.735
17x5x12 1/8 FL, GL GST 1.570 1.290 1.180 940 1.570 1.290 1.400 1.180
17x6x12 1/8 GL GST 1.980 1.630 1.485 1.175 1.980 1.630 1.770 1.485
18x5x12 1/8 FL, GL GST 1.640 1.350 1.230 980 1.640 1.350 1.470 1.230
18x6x12 1/8 FL, GL GST 2.100 1.720 1.575 1.240 2.100 1.720 1.870 1.575
18x7x12 1/8 FL, GL HG 2.550 2.100 1.910 1.520 2.550 2.100 2.280 1.910
18x8x12 1/8 FL, GL HG 3.000 2.475 2.250 1.785 3.000 2.475 2.680 2.250
18x9x12 1/8 FL, GL HG 3.450 2.850 2.600 2.060 3.450 2.850 3.090 2.600
21x7x15 FL, GL GST 2.875 2.350 2.150 1.710 2.875 2.350 2.560 2.150
21x8x15 FL, GL GST 3.375 2.775 2.540 2.010 3.375 2.775 3.025 2.540
21x9x15 FL, GL GST 3.900 3.200 2.920 2.320 3.900 3.200 3.475 2.920
22x7x16 FL, GL GST 2.975 2.450 2.230 1.770 2.975 2.450 2.650 2.230
22x8x16 FL, GL HG 3.500 2.875 2.625 2.080 3.500 2.875 3.130 2.625
22x9x16 FL, GL HG 4.050 3.325 3.025 2.410 4.050 3.325 3.600 3.025
22x10x16 FL, GL HG 4.575 3.750 3.425 2.720 4.575 3.750 4.080 3.425
22x12x16 FL, GL HG 5.625 4.625 4.225 3.360 5.625 4.625 5.030 4.225
22x14x16 FL HG 6.715 5.515 5.035 4.000 6.715 5.515 5.995 5.035
22x16x16 FL HG 7.765 6.375 5.825 4.620 7.765 6.375 6.930 5.825
26x7x20 FL GST 3.375 2.775 2.525 2.010 3.375 2.775 3.000 2.525
28x10x22 FL HG 5.470 4.495 4.100 3.255 5.470 4.495 4.885 4.100
28x12x22 FL, GL HG 6.750 5.545 5.060 4.020 6.750 5.545 6.025 5.060
28x14x22 FL HG 8.030 6.595 6.020 4.780 8.030 6.595 7.170 6.020
28x16x22 FL HG 9.280 7.625 6.960 5.525 9.280 7.625 8.290 6.960
40x12x30 FL HG 8.760 7.165 5.685 - 8.760 7.165 7.620 6.255
40x14x30 FL HG 10.605 8.675 6.885 - 10.605 8.675 9.230 7.575
40x16x30 FL HG 12.420 10.160 8.085 - 12.420 10.160 10.805 8.870
40x20x30 FL HG 16.120 13.190 10.490 - 16.120 13.190 14.025 11.515



Last updated 2009-11-20 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message