Press-on solid Range
Press-on Solids – also known as Cushion tires – consist of a cylindrical or conical steel band or steel wire on to which rubber is curved.
Generally P.O.S. tires consist of a single layer of rubber although special two layer versions are available.
|
POS Tires construction:
- Cylindrical steelband, normal thickness 10mm
- Rubber tread layer bond to steelband
- Low cross-section height
|
|
Shape of tread cross- section:
- round crown profile
- flat profile
Advantages round crown profile:
the good contact area offers better riding quality and good load stability
Advantages flat profile:
a greater contact area with work surface, offering better load distribution and increased stability.
Click on a tire image to view more information about the product.