Polyurethane Range: Mono-Thane

Disclaimer:  Available only in the Americas



Trelleborg Wheel Systems offers Polyurethane tires which are similar to P.O.S. in appearance but offer superior performance for extreme load capacity applications.

Mono-Thane® Press-On polyurethane tires feature a combination of advanced design, premium materials and state-of-the-art manufacturing techniques.

Mono-Thane® tires provide a longer life and cooler running option in applications where they are recommended, such as distribution centers with smooth, dry floor conditions.

 

Click for larger image

For more information please visit our US website
Last updated 2009-11-18 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message