Trelleborg Industrial Radial

Radial tires are built with a STEEL CORD radial casing that runs perpendicular from bead to bead. Between the casing and the tread area, STEEL CORD belts made of several plies are inserted to add extra strength and stabilization.

 

Pneumatics construction:

  • carcass
  • belt                                       
  • bead wires
  • tread
  • side wall

 

Advantages:

  • high speed applications 
  • long life time                       
  • comfort

 

Click on a tire image to view more information about the product.

Last updated 2010-02-10 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message