T-800

T- 800 is Trelleborg’s engineered pneumatic, produced with premium compounds for high reliability. It is available in popular sizes, and is the most cost effective between Trelleborg industrial pneumatics.

This range of tires has a lug tread pattern which provides optimal grip and traction in every condition.

 



Click for larger image
 
Major features
Technical data
Downloads


  • Trelleborg engineered
  • For use in industrial standard applications
  • Available in popular sizes
  • Cost effective
  • High reliability

Available Tread Patterns:
 
 
T-800

 

Available Sizes:

 

Size P.R. Recommended rim Inflated dimensions      (mm)   Inflation pressure          (±15%)   Weight Tire (kg)  Loadcapacity forklift up to 25 km/h (kg)  
      Width O.D. PSI Bar   Front Rear
5.00-8 10 3.00 132 470 145 10,00   6,2    1415 1090
18x7-8 16 4.33 159 456 145 10,00   9,5    2145 1650
6.00-9 12 4.00 154 546 145 10,00   9,7    1885 1450
21x8-9 14 6.00 195 533 130 9,00  14,0    2535 1950
6.50-10 10 5.00 183 598 112 7,75  11,1    1950 1500
23x9-10 20 6.50 226 583 145 10,00  22,1    3445 2650
7.00-12 14 5.00 190 682 131 9,00  16,0    2755 2120
27x10-12 14 8.00 244 690 102 7,00  28,9    3545 2725
7.00-15 14 5.50 185 752 127 8,75  21,2    3275 2520
7.50-15 14 6,00 215 805 134 9,25  24,5    3640 2800
28x9-15 (8.15-15) 14 7.00 218 708 145 10,00  23,7    3900 3000
8.25-15 14 6.50 237 836 116 8,00  30,5    4225 3250
250-15 20 7,50 236 760 145 10,00  36,7    5040 3875
300-15 20 8.00 288 843 130 9,00  44,7    6500 5000




Last updated 2009-11-20 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message