DL-QZ1

The DL-QZ1 is a good value industrial pneumatic tire that delivers a dependable performance time and again. Its tread design gives good traction and puncture resistance whilst its construction guards against punctures and tyre damage.


DL QZ1 has been developed as a cost effective, good performance pneumatic tire option. It combines proven product dependability with leading design and the highest standards of manufacturing quality.


Available in a wide range of sizes and ply ratings the DL-QZ1 provides good value and dependability.

Major features
Technical data
Downloads


  • Good traction
  • Good driver comfort
  • Good puncture protection

Size
Ply Rat.
Wgt
Tread Patt.

Rim

 

Inflated Dimensions


Inflation pressure +/- 15% BAR
Load Capacity For Counterbalanced Lift Trucks


Ref Load
Up to 25 Kph Up to 35 Kph
Section Height Section Width Load Steer Load Steer
4.00x8 8 5.00 QZ1 2.50/3.25-8 415 112 9.00 870 670 840 620 670
4.00x8 10 5.00 QZ1 2.50/3.25-8 415 112 10.00 950 730 915 675 730
5.00x8 8 6.5 QZ1 3.00/3.50-8 470 137 8.25 1235 950 1190 880 950
5.00x8 10 6.5 QZ1 3.00/3.50-8 470 137 10.00 1415 1090 1365 1010 1090
18x7-8 14 10.00 QZ1 4.33-8 465 173 9.00 1885 1450 1815 1340 1450
18x7-8 16 10.00 QZ1 4.33-8 465 173 10.00 2145 1650 2065 1525 1650
6.00x9 10 10.2 QZ1 4.00-9 540 160 8.50 1715 1320 1650 1220 1320
6.00x9 12 10.2 QZ1 4.00-9 540 160 10.00 1885 1450 1815 1340 1450
7.00x9 10 14.4 QZ1 4.33-9 590 190 8.50 2140 1645 2055 1520 1645
7.00x9 12 14.4 QZ1 4.33-9 590 190 9.70 2366 1820 2275 1685 1820
21x8-9 14 12.7 QZ1 5.00E 535 200 9.00 2535 1950 2437 1803 1950
21x8-9 16 12.7 QZ1 6.00E 535 200 10.00 2756 2120 2620 1961 2120
6.50x10 10 13.4 QZ1 5.00/5.50-10 590 175 7.75 1950 1500 1875 1390 1500
6.50x10 12 13.4 QZ1 5.00/5.50-10 590 175 9.00 2145 1650 2065 1525 1650
6.50x10 14 13.4 QZ1 5.00F 590 175 10.00 2340 1800 2250 1665 1800
23x9-10 12 17.5 QZ1 6.50F 595 225 5.75 2405 1850 2312 1711 1850
23x9-10 14 17.5 QZ1 6.50F 595 225 7.00 2756 2120 2650 1961 2120
23x9-10 16 17.5 QZ1 6.50F 595 225 8.00 2990 2300 2875 2128 2300
23x9-10 18 17.5 QZ1 6.50F 595 225 9.00 3159 2430 3037 2248 2430
7.50x10 12 18.00 QZ1 5.00/5.50-10 645 205 8.00 2680 2060 2575 1905 2060
7.00x12 12 18.00 QZ1 5.00/6.50-12 676 190 8.50 2680 2060 2575 1905 2060
7.00x12 14 18.00 QZ1 5.00/6.50-12 676 190 9.00 2755 2120 2650 1960 2120
8.25x12 12 23.7 QZ1 5.00-12 728 210 7.50 3245 2495 3120 2310 2495
27x10-2 12 23.3 QZ1 8.00-12 690 255 6.00 3250 2500 3125 2315 2500
27x10-12 14 23.3 QZ1 8.00-12 690 255 7.00 3640 2725 3405 2520 2725
27x10-12 16 23.3 QZ1 8.00-12 690 255 8.00 3900 3000 3750 2775 3000
7.00x15 10 22.5 QZ1 5.00/6.50-15 750 200 7.00 2745 2110 2640 1950 2110
7.00x15 12 22.5 QZ1 5.00/6.50-15 750 200 8.25 3070 2360 2950 2185 2360
7.00x15 14 22.5 QZ1 5.00/6.50-15 750 200 9.00 3380 2600 3250 2405 2600
7.50x15 10 23.7 QZ1 5.00/6.50-15 780 215 6.50 2958 2275 2845 2105 2275
7.50x15 12 23.7 QZ1 5.00/6.50-15 780 215 8.00 3445 2650 3315 2450 2650
7.50x15 14 23.7 QZ1 5.00/6.50-15 780 215 9.25 3640 2800 3500 2590 2800
28x9-15 (8.15x15) 12 23.00 QZ1 6.50/7.00-15 710 220 7.00 2730 2100 2625 1945 2100
28x9-15 (8.15x15) 14 23.00 QZ1 6.50/7.00-15 710 220 8.00 2958 2275 2845 2105 2275
28x9-15 (8.15x15) 16 23.00 QZ1 6.50/7.00-15 710 220 9.00 3170 2440 3050 2255 2440
8.25x15 12 30.00 QZ1 5.00/7.50-15 840 235 7.00 3900 3000 3750 2775 3000
8.25x15 14 30.00 QZ1 5.00/7.50-15 840 235 8.00 4225 3250 4065 3005 3250
8.25x15 16 30.00 QZ1 5.00/7.50-15 840 235 9.25 4615 3550 4440 3285 3550
8.25x15 18 30.00 QZ1 5.00/7.50-15 840 235 10.00 4745 3650 4565 3375 3650
250-15 16 31.35 QZ1 7.00/750-15 735 250 8.25 4355 3350 4190 3100 3350
250-15 18 31.35 QZ1 7.50 735 250 10.00 5037 3875 4843 3585 3875
300-15 20 51.5 QZ1 8.00 840 300 9.00 6500 5000 6250 5781 5000
10.00-20 16 62 QZ1 7.50 1055 278 9.00 6500 5000 6250 5781 5000
12.00-20 20 80 QZ1 8.50 1125 315 10.00 8970 6900 8625 6382 6900



Last updated 2012-01-27 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message